IESNA:LM-63-2002
[TEST]P1390224
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5B-940-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 5xLight Square PACKAGE 90CRI 4000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (70) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.49A 178.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13076.8
TILT=NONE
70 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 178.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
48.3 44.2 48.3 56.3 64.4 72.4 80.4 88.5 96.5 108.6 124.7 152.9 205.1 253.4 253.4 249.4 261.5 285.6 358.0 647.6 1013.6 1102.1 993.5 840.7 631.5 514.9 454.5 422.4 406.3 378.1 337.9 245.4 96.5 28.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 44.2 48.3 56.3 64.4 72.4 76.4 84.5 88.5 100.6 108.6 128.7 160.9 197.1 201.1 197.1 193.1 205.1 241.3 390.2 575.2 627.5 583.2 518.9 430.4 382.1 362.0 349.9 341.9 325.8 289.6 225.3 108.6 28.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 44.2 48.3 52.3 60.3 68.4 72.4 80.4 80.4 88.5 96.5 108.6 116.6 140.8 148.8 144.8 128.7 124.7 128.7 132.7 136.8 152.9 177.0 197.1 229.3 253.4 269.5 281.6 277.5 273.5 241.3 205.1 116.6 28.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 44.2 48.3 52.3 60.3 64.4 68.4 76.4 76.4 84.5 88.5 100.6 104.6 124.7 128.7 128.7 116.6 112.6 116.6 116.6 120.7 132.7 152.9 168.9 193.1 217.2 229.3 237.3 237.3 241.3 221.2 193.1 116.6 32.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 44.2 48.3 52.3 56.3 64.4 68.4 72.4 72.4 76.4 80.4 88.5 96.5 108.6 112.6 112.6 104.6 104.6 104.6 104.6 104.6 112.6 124.7 136.8 160.9 177.0 189.1 197.1 197.1 205.1 201.1 181.0 120.7 36.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 40.2 44.2 48.3 56.3 60.3 64.4 64.4 64.4 72.4 72.4 80.4 84.5 88.5 92.5 92.5 88.5 92.5 88.5 88.5 88.5 92.5 100.6 108.6 124.7 140.8 144.8 152.9 156.9 173.0 177.0 164.9 120.7 40.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 40.2 44.2 48.3 52.3 56.3 60.3 60.3 60.3 64.4 64.4 68.4 72.4 72.4 72.4 76.4 76.4 80.4 76.4 72.4 72.4 72.4 72.4 76.4 88.5 100.6 104.6 108.6 116.6 136.8 156.9 152.9 120.7 44.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 40.2 44.2 48.3 52.3 52.3 56.3 56.3 56.3 60.3 60.3 64.4 68.4 68.4 68.4 68.4 68.4 72.4 72.4 68.4 68.4 68.4 68.4 72.4 84.5 96.5 100.6 104.6 112.6 124.7 136.8 132.7 104.6 40.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 40.2 44.2 48.3 48.3 52.3 56.3 56.3 56.3 56.3 56.3 60.3 60.3 60.3 60.3 64.4 64.4 64.4 64.4 64.4 64.4 64.4 64.4 68.4 80.4 92.5 96.5 100.6 104.6 112.6 116.6 112.6 88.5 40.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 40.2 40.2 44.2 48.3 48.3 52.3 52.3 52.3 52.3 52.3 56.3 56.3 56.3 56.3 56.3 56.3 56.3 60.3 56.3 60.3 60.3 60.3 64.4 72.4 84.5 92.5 96.5 100.6 96.5 92.5 88.5 72.4 36.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 40.2 40.2 44.2 44.2 44.2 48.3 48.3 48.3 48.3 48.3 52.3 48.3 48.3 48.3 48.3 48.3 48.3 52.3 52.3 56.3 56.3 56.3 60.3 68.4 80.4 88.5 92.5 92.5 84.5 72.4 68.4 56.3 32.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 40.2 40.2 44.2 44.2 44.2 44.2 44.2 44.2 44.2 44.2 48.3 44.2 44.2 44.2 44.2 44.2 44.2 48.3 48.3 52.3 52.3 52.3 56.3 64.4 72.4 76.4 80.4 76.4 68.4 60.3 56.3 44.2 24.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 40.2 40.2 40.2 40.2 44.2 44.2 44.2 44.2 44.2 44.2 44.2 44.2 44.2 40.2 40.2 40.2 40.2 44.2 40.2 44.2 48.3 52.3 56.3 60.3 64.4 64.4 64.4 60.3 56.3 48.3 40.2 32.2 16.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 36.2 36.2 40.2 40.2 40.2 40.2 40.2 40.2 40.2 40.2 40.2 40.2 40.2 36.2 36.2 36.2 36.2 36.2 36.2 40.2 40.2 48.3 52.3 56.3 56.3 52.3 52.3 44.2 40.2 32.2 28.2 16.1 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 36.2 36.2 36.2 36.2 40.2 36.2 36.2 36.2 36.2 36.2 36.2 36.2 36.2 32.2 32.2 32.2 32.2 32.2 28.2 32.2 36.2 44.2 48.3 52.3 48.3 40.2 36.2 28.2 24.1 20.1 12.1 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 36.2 36.2 36.2 36.2 40.2 36.2 36.2 36.2 36.2 32.2 32.2 32.2 32.2 28.2 28.2 28.2 28.2 28.2 28.2 28.2 32.2 36.2 36.2 40.2 36.2 32.2 28.2 20.1 20.1 16.1 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 36.2 36.2 36.2 36.2 36.2 36.2 32.2 32.2 32.2 32.2 32.2 28.2 28.2 24.1 24.1 24.1 24.1 28.2 28.2 28.2 24.1 28.2 24.1 28.2 24.1 20.1 20.1 16.1 12.1 12.1 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 36.2 32.2 32.2 32.2 36.2 32.2 32.2 32.2 32.2 28.2 28.2 24.1 24.1 20.1 20.1 16.1 20.1 24.1 24.1 24.1 20.1 16.1 12.1 12.1 12.1 12.1 8.0 8.0 8.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 36.2 32.2 32.2 32.2 32.2 32.2 28.2 28.2 28.2 24.1 24.1 20.1 20.1 16.1 16.1 12.1 16.1 20.1 24.1 20.1 12.1 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 36.2 32.2 32.2 32.2 32.2 32.2 28.2 28.2 28.2 24.1 20.1 16.1 16.1 12.1 12.1 8.0 12.1 16.1 20.1 16.1 8.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 36.2 32.2 32.2 32.2 32.2 32.2 28.2 28.2 24.1 20.1 20.1 16.1 16.1 12.1 8.0 8.0 8.0 12.1 12.1 12.1 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 36.2 32.2 32.2 28.2 28.2 28.2 24.1 24.1 24.1 20.1 16.1 12.1 12.1 8.0 4.0 4.0 4.0 4.0 8.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 36.2 32.2 32.2 28.2 28.2 28.2 24.1 24.1 20.1 16.1 12.1 8.0 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 36.2 32.2 32.2 28.2 28.2 28.2 24.1 24.1 20.1 16.1 8.0 8.0 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 36.2 32.2 32.2 28.2 28.2 28.2 24.1 24.1 16.1 12.1 8.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 32.2 28.2 28.2 24.1 24.1 24.1 20.1 20.1 16.1 12.1 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 32.2 28.2 28.2 24.1 24.1 24.1 20.1 20.1 12.1 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 32.2 28.2 28.2 24.1 24.1 24.1 20.1 16.1 12.1 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 32.2 28.2 28.2 24.1 24.1 20.1 20.1 16.1 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 32.2 28.2 24.1 20.1 20.1 20.1 16.1 12.1 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 32.2 28.2 24.1 20.1 20.1 16.1 16.1 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 32.2 28.2 24.1 20.1 20.1 16.1 16.1 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 32.2 28.2 24.1 20.1 20.1 16.1 12.1 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 32.2 24.1 20.1 16.1 16.1 12.1 12.1 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 32.2 24.1 20.1 16.1 16.1 12.1 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 32.2 24.1 20.1 16.1 16.1 12.1 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 28.2 24.1 20.1 16.1 16.1 12.1 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 28.2 24.1 20.1 16.1 16.1 12.1 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 28.2 24.1 20.1 16.1 12.1 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 28.2 24.1 20.1 16.1 12.1 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 28.2 24.1 20.1 16.1 12.1 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 28.2 24.1 16.1 12.1 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 28.2 24.1 16.1 12.1 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 28.2 24.1 16.1 12.1 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 28.2 24.1 16.1 12.1 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 28.2 20.1 16.1 12.1 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 28.2 20.1 16.1 12.1 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 28.2 20.1 16.1 12.1 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 28.2 20.1 16.1 12.1 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 28.2 20.1 16.1 12.1 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 28.2 20.1 16.1 12.1 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 28.2 20.1 16.1 12.1 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 28.2 20.1 16.1 12.1 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 28.2 20.1 16.1 12.1 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 28.2 20.1 16.1 12.1 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 28.2 20.1 16.1 12.1 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 32.2 24.1 20.1 12.1 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 32.2 24.1 20.1 12.1 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 32.2 24.1 20.1 12.1 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 32.2 24.1 20.1 16.1 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 36.2 28.2 24.1 16.1 12.1 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 36.2 28.2 24.1 20.1 12.1 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 36.2 28.2 24.1 20.1 12.1 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 40.2 32.2 28.2 24.1 16.1 12.1 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 40.2 32.2 28.2 24.1 20.1 16.1 8.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 44.2 36.2 32.2 28.2 20.1 16.1 12.1 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 44.2 36.2 32.2 28.2 24.1 20.1 12.1 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 48.3 40.2 36.2 32.2 28.2 24.1 16.1 12.1 8.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 48.3 44.2 40.2 36.2 32.2 28.2 20.1 16.1 12.1 8.0 4.0 4.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 52.3 44.2 40.2 36.2 32.2 28.2 24.1 20.1 12.1 8.0 8.0 8.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 52.3 48.3 44.2 40.2 36.2 32.2 28.2 24.1 16.1 12.1 8.0 8.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 56.3 52.3 48.3 44.2 40.2 36.2 32.2 28.2 20.1 16.1 12.1 12.1 8.0 8.0 8.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 56.3 52.3 48.3 44.2 40.2 40.2 36.2 28.2 24.1 16.1 16.1 12.1 12.1 8.0 8.0 8.0 4.0 4.0 4.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 60.3 56.3 52.3 48.3 44.2 44.2 40.2 32.2 28.2 20.1 20.1 16.1 16.1 12.1 12.1 12.1 8.0 8.0 8.0 8.0 8.0 8.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 8.0 8.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 60.3 56.3 52.3 48.3 48.3 44.2 40.2 36.2 28.2 24.1 20.1 16.1 16.1 12.1 12.1 12.1 8.0 8.0 8.0 8.0 8.0 8.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 8.0 8.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 60.3 56.3 52.3 52.3 48.3 48.3 44.2 40.2 32.2 28.2 24.1 20.1 20.1 16.1 16.1 12.1 12.1 12.1 12.1 12.1 8.0 8.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 8.0 8.0 8.0 8.0 8.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 64.4 60.3 56.3 52.3 52.3 48.3 48.3 40.2 36.2 28.2 24.1 24.1 20.1 16.1 16.1 16.1 12.1 12.1 12.1 12.1 12.1 12.1 8.0 8.0 8.0 8.0 8.0 8.0 8.0 8.0 8.0 12.1 12.1 8.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 64.4 60.3 56.3 56.3 52.3 52.3 48.3 44.2 36.2 32.2 28.2 24.1 24.1 20.1 20.1 16.1 16.1 16.1 16.1 16.1 12.1 12.1 8.0 8.0 8.0 8.0 8.0 8.0 8.0 12.1 12.1 12.1 12.1 12.1 12.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 64.4 60.3 56.3 56.3 52.3 52.3 52.3 44.2 40.2 32.2 28.2 28.2 24.1 20.1 20.1 16.1 16.1 16.1 16.1 16.1 12.1 12.1 8.0 8.0 8.0 8.0 8.0 8.0 8.0 12.1 12.1 12.1 12.1 12.1 12.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 64.4 60.3 56.3 56.3 52.3 52.3 52.3 48.3 44.2 36.2 32.2 28.2 28.2 24.1 24.1 20.1 20.1 20.1 20.1 16.1 12.1 12.1 8.0 8.0 8.0 8.0 8.0 8.0 8.0 12.1 12.1 12.1 12.1 12.1 12.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 64.4 60.3 60.3 60.3 56.3 56.3 56.3 48.3 44.2 40.2 32.2 32.2 28.2 24.1 24.1 20.1 20.1 20.1 20.1 20.1 16.1 16.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 64.4 60.3 60.3 60.3 56.3 56.3 56.3 52.3 48.3 40.2 36.2 32.2 32.2 28.2 28.2 24.1 24.1 24.1 24.1 20.1 16.1 16.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 64.4 60.3 60.3 60.3 56.3 56.3 56.3 52.3 48.3 44.2 36.2 32.2 32.2 28.2 28.2 24.1 24.1 24.1 24.1 20.1 16.1 16.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 64.4 60.3 60.3 60.3 56.3 56.3 56.3 52.3 48.3 44.2 36.2 36.2 32.2 32.2 28.2 28.2 28.2 28.2 24.1 24.1 20.1 16.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 64.4 60.3 60.3 60.3 56.3 56.3 56.3 56.3 48.3 44.2 40.2 36.2 36.2 32.2 32.2 28.2 28.2 28.2 28.2 24.1 20.1 20.1 16.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 60.3 56.3 56.3 56.3 56.3 56.3 56.3 56.3 48.3 44.2 40.2 40.2 36.2 36.2 32.2 32.2 32.2 32.2 28.2 28.2 24.1 20.1 16.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 60.3 56.3 56.3 56.3 56.3 56.3 56.3 56.3 48.3 44.2 40.2 40.2 36.2 36.2 32.2 32.2 32.2 32.2 28.2 28.2 24.1 20.1 16.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 60.3 56.3 56.3 56.3 56.3 56.3 56.3 56.3 48.3 44.2 40.2 40.2 36.2 36.2 36.2 36.2 36.2 36.2 32.2 32.2 28.2 24.1 20.1 16.1 16.1 16.1 16.1 16.1 16.1 12.1 12.1 12.1 12.1 12.1 12.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 60.3 56.3 56.3 56.3 56.3 56.3 52.3 52.3 48.3 44.2 44.2 44.2 40.2 40.2 36.2 36.2 36.2 40.2 40.2 36.2 32.2 28.2 24.1 20.1 20.1 16.1 16.1 20.1 16.1 16.1 12.1 12.1 12.1 12.1 12.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 60.3 56.3 56.3 52.3 52.3 52.3 52.3 52.3 48.3 44.2 44.2 44.2 40.2 40.2 40.2 40.2 40.2 40.2 44.2 40.2 32.2 28.2 24.1 20.1 20.1 20.1 20.1 20.1 20.1 16.1 12.1 12.1 8.0 8.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 60.3 56.3 56.3 52.3 52.3 52.3 48.3 48.3 48.3 44.2 44.2 44.2 40.2 40.2 40.2 40.2 40.2 44.2 48.3 44.2 36.2 32.2 28.2 24.1 24.1 20.1 20.1 24.1 20.1 16.1 12.1 12.1 8.0 8.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 60.3 56.3 56.3 52.3 52.3 52.3 48.3 48.3 48.3 44.2 44.2 44.2 44.2 44.2 44.2 44.2 44.2 48.3 48.3 48.3 40.2 40.2 40.2 36.2 36.2 32.2 28.2 32.2 28.2 24.1 20.1 16.1 12.1 8.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 60.3 56.3 56.3 52.3 52.3 52.3 52.3 48.3 48.3 48.3 48.3 48.3 44.2 44.2 48.3 48.3 48.3 48.3 52.3 48.3 48.3 48.3 52.3 52.3 48.3 40.2 40.2 36.2 32.2 28.2 24.1 20.1 12.1 8.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 56.3 56.3 52.3 52.3 52.3 52.3 52.3 48.3 48.3 48.3 48.3 48.3 48.3 48.3 48.3 48.3 48.3 52.3 52.3 52.3 52.3 56.3 64.4 64.4 56.3 52.3 48.3 44.2 40.2 36.2 32.2 20.1 16.1 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 56.3 56.3 52.3 52.3 52.3 52.3 52.3 48.3 48.3 48.3 48.3 48.3 48.3 48.3 52.3 52.3 52.3 52.3 52.3 52.3 56.3 64.4 76.4 76.4 68.4 60.3 56.3 48.3 44.2 40.2 36.2 24.1 16.1 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 56.3 56.3 52.3 52.3 52.3 56.3 52.3 52.3 52.3 52.3 52.3 52.3 52.3 52.3 56.3 56.3 56.3 56.3 56.3 56.3 60.3 68.4 76.4 80.4 76.4 72.4 68.4 64.4 60.3 52.3 48.3 36.2 24.1 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 60.3 56.3 56.3 56.3 56.3 56.3 56.3 52.3 52.3 56.3 56.3 56.3 56.3 56.3 60.3 60.3 60.3 60.3 64.4 64.4 68.4 72.4 80.4 84.5 84.5 84.5 84.5 76.4 72.4 68.4 64.4 52.3 32.2 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 60.3 56.3 56.3 56.3 56.3 60.3 56.3 56.3 56.3 56.3 56.3 56.3 56.3 56.3 60.3 60.3 64.4 64.4 68.4 68.4 72.4 72.4 80.4 84.5 92.5 96.5 96.5 92.5 88.5 80.4 76.4 64.4 40.2 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 60.3 56.3 56.3 56.3 56.3 60.3 56.3 56.3 56.3 60.3 60.3 60.3 60.3 60.3 64.4 64.4 68.4 68.4 72.4 72.4 76.4 76.4 80.4 88.5 100.6 108.6 108.6 104.6 100.6 92.5 88.5 76.4 48.3 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 60.3 60.3 60.3 60.3 60.3 64.4 60.3 60.3 60.3 64.4 64.4 64.4 64.4 68.4 72.4 72.4 76.4 76.4 76.4 76.4 80.4 80.4 84.5 96.5 108.6 112.6 116.6 116.6 116.6 116.6 112.6 92.5 48.3 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 60.3 60.3 60.3 60.3 64.4 64.4 64.4 64.4 64.4 68.4 72.4 72.4 72.4 72.4 76.4 80.4 84.5 80.4 80.4 80.4 84.5 84.5 88.5 100.6 112.6 120.7 124.7 124.7 132.7 140.8 132.7 112.6 52.3 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 60.3 64.4 64.4 64.4 64.4 68.4 68.4 68.4 68.4 72.4 76.4 76.4 76.4 80.4 84.5 84.5 88.5 88.5 84.5 80.4 84.5 84.5 92.5 108.6 120.7 124.7 128.7 136.8 148.8 160.9 156.9 128.7 52.3 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 60.3 64.4 64.4 64.4 68.4 68.4 72.4 72.4 72.4 76.4 80.4 80.4 80.4 84.5 88.5 92.5 96.5 92.5 88.5 84.5 88.5 88.5 96.5 112.6 124.7 128.7 136.8 144.8 164.9 185.0 177.0 144.8 52.3 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 60.3 64.4 64.4 68.4 72.4 72.4 76.4 76.4 80.4 84.5 88.5 92.5 96.5 104.6 104.6 104.6 108.6 104.6 104.6 100.6 108.6 120.7 128.7 148.8 160.9 164.9 173.0 177.0 189.1 197.1 181.0 136.8 48.3 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 64.4 68.4 68.4 68.4 76.4 76.4 80.4 84.5 88.5 92.5 100.6 104.6 116.6 124.7 120.7 120.7 120.7 116.6 120.7 120.7 128.7 152.9 164.9 185.0 197.1 205.1 209.2 209.2 213.2 209.2 185.0 124.7 48.3 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 64.4 68.4 68.4 72.4 76.4 80.4 84.5 88.5 92.5 100.6 108.6 116.6 132.7 140.8 136.8 132.7 128.7 128.7 132.7 136.8 148.8 181.0 197.1 217.2 233.3 241.3 245.4 237.3 233.3 221.2 189.1 116.6 44.2 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 64.4 68.4 68.4 72.4 80.4 84.5 88.5 92.5 100.6 108.6 116.6 128.7 148.8 160.9 152.9 144.8 140.8 140.8 148.8 152.9 168.9 213.2 229.3 253.4 269.5 277.5 281.6 269.5 257.4 233.3 193.1 104.6 40.2 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 64.4 68.4 72.4 76.4 84.5 88.5 96.5 100.6 112.6 124.7 140.8 168.9 201.1 209.2 205.1 201.1 213.2 269.5 398.2 518.9 595.3 627.5 599.3 478.7 422.4 386.2 366.0 337.9 309.7 269.5 193.1 96.5 40.2 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 64.4 68.4 72.4 76.4 84.5 92.5 100.6 108.6 120.7 136.8 160.9 205.1 253.4 257.4 253.4 257.4 285.6 394.2 647.6 880.9 1021.7 1037.8 969.4 703.9 571.2 490.7 446.5 402.2 358.0 301.7 193.1 88.5 36.2 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 64.4 68.4 76.4 80.4 88.5 96.5 108.6 120.7 136.8 173.0 241.3 341.9 414.3 450.5 494.8 571.2 744.1 1182.6 1954.9 2819.7 3061.1 2811.7 2304.8 1814.1 1351.5 1001.6 744.1 571.2 442.5 349.9 193.1 96.5 36.2 4.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 64.4 68.4 76.4 80.4 92.5 100.6 116.6 128.7 152.9 209.2 317.8 478.7 571.2 639.6 732.1 880.9 1202.7 1971.0 3262.2 4758.5 5100.4 4581.5 3640.3 2924.3 2131.9 1512.4 1041.8 740.1 526.9 398.2 189.1 100.6 36.2 4.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 64.4 68.4 76.4 84.5 96.5 104.6 124.7 156.9 241.3 398.2 623.5 872.9 1086.0 1279.1 1500.4 1794.0 2405.4 3841.4 5840.5 7534.0 7875.9 7332.8 6419.8 5760.1 4939.5 3994.2 2791.5 1693.4 945.3 510.8 209.2 108.6 40.2 4.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 64.4 68.4 76.4 84.5 96.5 108.6 136.8 181.0 333.9 591.3 929.2 1267.1 1600.9 1914.7 2264.6 2707.1 3612.1 5711.8 8418.9 10309.4 10651.3 10080.1 9195.2 8595.9 7747.2 6476.1 4537.3 2646.7 1359.6 619.5 225.3 116.6 40.2 4.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 64.4 68.4 76.4 88.5 100.6 112.6 144.8 209.2 422.4 780.3 1234.9 1661.3 2111.8 2554.2 3032.9 3616.1 4814.8 7582.2 10993.2 13084.9 13422.8 12831.5 11974.7 11431.7 10554.8 8953.9 6287.0 3596.0 1777.9 732.1 245.4 124.7 44.2 4.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 64.4 68.4 76.4 88.5 100.6 116.6 152.9 233.3 510.8 969.4 1540.6 2055.4 2626.6 3189.8 3797.2 4529.2 6017.5 9452.7 13571.6 15860.3 16198.2 15578.8 14750.2 14267.5 13362.4 11435.7 8032.7 4549.3 2192.2 840.7 261.5 132.7 44.2 4.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 64.4 68.4 76.4 88.5 104.6 124.7 168.9 305.7 748.2 1367.6 2063.5 2731.2 3362.7 4010.3 4682.1 5639.4 7678.8 11439.7 15619.0 17690.5 18044.5 17606.1 17155.6 16833.8 15663.2 13032.6 9392.3 5752.0 3238.0 1094.1 325.8 136.8 40.2 4.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 64.4 68.4 76.4 92.5 104.6 128.7 185.0 378.1 981.5 1761.8 2582.4 3407.0 4098.8 4830.9 5567.0 6749.6 9336.0 13422.8 17662.4 19516.7 19890.8 19633.4 19556.9 19396.0 17964.1 14629.5 10747.9 6954.7 4283.9 1347.5 390.2 140.8 40.2 4.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 60.3 64.4 76.4 92.5 108.6 136.8 197.1 450.5 1214.8 2156.0 3101.3 4082.7 4839.0 5655.5 6456.0 7859.8 10993.2 15409.8 19705.8 21342.9 21741.1 21660.7 21962.3 21958.3 20268.9 16226.4 12107.4 8157.4 5333.7 1600.9 454.5 144.8 36.2 4.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 60.3 64.4 76.4 92.5 108.6 140.8 213.2 522.9 1452.1 2554.2 3624.2 4758.5 5575.1 6476.1 7340.9 8970.0 12654.5 17396.9 21753.2 23173.1 23587.4 23687.9 24367.7 24524.6 22569.7 17823.3 13467.0 9360.1 6379.5 1854.3 518.9 148.8 32.2 4.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 60.3 64.4 76.4 92.5 108.6 144.8 233.3 619.5 1677.3 2936.4 4086.8 5209.0 6089.9 7091.5 8101.1 9979.6 14082.4 19508.7 23724.2 25107.9 25477.9 25807.8 26604.2 26427.2 23921.2 18993.8 14452.5 10562.8 7107.6 2111.8 627.5 160.9 36.2 4.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 60.3 64.4 76.4 92.5 112.6 148.8 257.4 716.0 1902.6 3322.5 4545.3 5659.5 6604.8 7706.9 8865.4 10989.2 15510.4 21620.4 25695.1 27038.6 27372.5 27927.6 28840.7 28329.8 25272.8 20164.3 15442.0 11769.6 7839.7 2369.2 736.1 177.0 36.2 4.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 56.3 64.4 76.4 92.5 112.6 148.8 277.5 808.5 2127.9 3704.6 5007.9 6110.0 7115.6 8322.4 9625.6 11998.8 16934.3 23732.2 27666.1 28973.4 29263.0 30043.4 31077.1 30228.4 26620.3 21330.8 16427.5 12972.3 8567.7 2622.6 840.7 189.1 40.2 4.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 56.3 64.4 76.4 92.5 112.6 152.9 297.7 905.0 2353.1 4086.8 5466.4 6560.5 7630.5 8937.8 10385.9 13008.5 18362.3 25844.0 29637.1 30904.1 31153.5 32163.2 33313.6 32131.0 27971.8 22501.3 17413.0 14175.0 9295.8 2880.0 949.3 201.1 40.2 4.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 56.3 64.4 76.4 92.5 112.6 156.9 305.7 973.4 2510.0 4287.9 5639.4 6729.5 7863.8 9211.3 10751.9 13551.5 19134.6 26696.7 30473.7 31825.3 32239.6 33414.1 34455.9 33084.3 28707.9 23032.3 18233.6 14850.7 9537.1 3165.6 1033.8 201.1 40.2 4.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 56.3 64.4 76.4 92.5 112.6 160.9 309.7 1041.8 2666.9 4493.0 5808.4 6898.4 8097.1 9488.9 11117.9 14090.5 19906.9 27545.4 31310.4 32750.4 33325.6 34661.1 35598.3 34033.6 29444.0 23559.2 19050.1 15526.5 9782.5 3455.2 1118.2 201.1 40.2 4.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 52.3 60.3 72.4 92.5 112.6 160.9 317.8 1110.2 2823.7 4694.1 5981.3 7067.4 8330.4 9762.4 11484.0 14633.5 20679.2 28398.2 32143.0 33671.6 34407.7 35912.0 36736.6 34986.9 30176.1 24090.2 19870.7 16202.3 10023.8 3740.8 1198.7 197.1 40.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 52.3 60.3 72.4 92.5 112.6 164.9 321.8 1178.6 2980.6 4895.3 6150.3 7236.3 8563.7 10035.9 11850.0 15172.5 21451.5 29246.9 32979.7 34592.7 35493.7 37159.0 37879.0 35936.2 30912.2 24617.1 20687.2 16878.0 10265.2 4026.4 1283.1 197.1 40.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 52.3 60.3 72.4 92.5 112.6 160.9 317.8 1138.3 2872.0 4710.2 5985.3 7051.3 8286.2 9706.1 11439.7 14557.1 20554.5 28233.3 32026.4 33502.6 34234.7 35690.8 36459.1 34653.0 29858.3 23885.0 19798.3 16105.7 9983.6 3769.0 1287.2 217.2 40.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 52.3 60.3 72.4 92.5 112.6 156.9 309.7 1098.1 2763.4 4525.2 5824.4 6862.2 8008.6 9372.2 11029.4 13937.6 19653.5 27219.6 31073.1 32408.5 32975.7 34218.6 35043.2 33373.9 28804.4 23153.0 18909.3 15333.4 9706.1 3511.6 1291.2 233.3 40.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 48.3 56.3 68.4 88.5 108.6 152.9 305.7 1057.9 2650.8 4336.2 5659.5 6677.2 7731.1 9042.4 10619.2 13322.2 18756.5 26202.0 30119.8 31318.5 31712.6 32750.4 33623.3 32090.8 27750.6 22416.9 18016.4 14557.1 9424.5 3254.1 1291.2 253.4 36.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 48.3 56.3 68.4 88.5 108.6 148.8 297.7 1017.7 2542.2 4151.1 5494.6 6488.1 7453.5 8708.5 10208.9 12702.8 17855.5 25188.3 29166.5 30224.4 30453.6 31278.2 32203.4 30807.6 26696.7 21684.8 17127.4 13784.8 9142.9 2996.7 1295.2 269.5 36.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 48.3 56.3 68.4 88.5 108.6 144.8 277.5 913.1 2276.7 3781.1 5064.2 6061.8 6966.8 8093.1 9424.5 11624.8 16367.2 23189.2 27215.6 28349.9 28595.3 29238.9 30075.5 29033.7 25409.5 20602.8 16089.6 12698.7 8455.1 2763.4 1170.5 253.4 36.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 48.3 56.3 68.4 88.5 108.6 140.8 257.4 812.5 2015.2 3411.0 4633.8 5639.4 6480.1 7473.6 8640.1 10550.8 14878.9 21190.0 25264.7 26479.5 26736.9 27199.5 27947.7 27259.8 24118.3 19516.7 15051.8 11612.7 7767.3 2526.1 1041.8 233.3 32.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 48.3 56.3 68.4 84.5 104.6 136.8 237.3 707.9 1749.7 3036.9 4203.4 5213.0 5993.4 6858.2 7855.8 9472.8 13390.6 19190.9 23313.9 24605.1 24874.6 25160.1 25815.8 25481.9 22831.2 18434.7 14014.1 10526.6 7079.4 2292.8 917.1 217.2 32.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 48.3 56.3 68.4 84.5 104.6 132.7 217.2 603.4 1484.3 2666.9 3773.0 4786.7 5506.7 6238.8 7071.4 8394.8 11902.3 17191.8 21363.0 22730.6 23016.2 23120.8 23687.9 23708.1 21540.0 17348.6 12976.3 9440.6 6391.6 2055.4 788.4 197.1 28.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 48.3 56.3 68.4 84.5 100.6 128.7 197.1 510.8 1255.0 2264.6 3242.1 4135.0 4790.7 5474.5 6242.8 7401.2 10414.0 15196.6 19452.4 21025.1 21306.7 21202.1 21403.2 21246.3 19355.8 15619.0 11612.7 8213.8 5373.9 1777.9 671.7 185.0 32.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 48.3 56.3 68.4 80.4 100.6 120.7 181.0 418.3 1025.7 1866.4 2711.1 3479.4 4078.7 4714.3 5418.2 6403.7 8921.7 13201.5 17545.7 19323.6 19601.2 19283.4 19118.5 18780.6 17171.7 13889.4 10249.1 6986.9 4356.3 1500.4 551.1 173.0 36.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 48.3 56.3 64.4 80.4 96.5 116.6 160.9 321.8 796.4 1464.2 2176.1 2827.8 3362.7 3950.0 4589.6 5410.1 7433.4 11206.4 15635.1 17618.1 17891.7 17360.7 16833.8 16318.9 14987.5 12155.7 8885.5 5760.1 3338.6 1218.8 434.4 160.9 40.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 48.3 56.3 64.4 76.4 92.5 108.6 140.8 229.3 567.2 1061.9 1645.2 2172.1 2646.7 3185.7 3760.9 4412.6 5941.1 9211.3 13724.4 15912.6 16182.1 15442.0 14549.0 13853.2 12803.3 10426.1 7521.9 4533.3 2320.9 941.2 313.7 148.8 44.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 48.3 56.3 64.4 76.4 88.5 104.6 132.7 201.1 462.6 852.8 1323.4 1753.8 2127.9 2554.2 3012.8 3547.8 4762.5 7381.1 11150.1 13189.5 13471.0 12734.9 11817.8 11077.7 10100.3 8149.4 5864.7 3567.9 1878.5 816.5 293.6 140.8 40.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 48.3 56.3 64.4 72.4 84.5 100.6 120.7 173.0 358.0 639.6 997.6 1335.4 1613.0 1918.7 2268.6 2682.9 3588.0 5550.9 8575.8 10470.3 10759.9 10027.9 9086.6 8298.2 7397.2 5876.7 4207.4 2606.5 1436.0 687.8 273.5 128.7 40.2 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 44.2 52.3 60.3 72.4 80.4 96.5 112.6 144.8 253.4 426.4 671.7 913.1 1094.1 1283.1 1520.5 1814.1 2409.4 3716.7 5997.4 7747.2 8044.8 7320.8 6355.4 5518.7 4694.1 3600.1 2546.2 1641.1 989.5 559.1 253.4 120.7 36.2 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 44.2 52.3 60.3 68.4 76.4 92.5 100.6 116.6 148.8 217.2 349.9 494.8 575.2 651.6 772.3 949.3 1230.9 1886.5 3423.1 5024.0 5333.7 4613.7 3624.2 2743.3 1991.1 1323.4 889.0 675.8 547.0 434.4 233.3 108.6 32.2 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 44.2 52.3 60.3 68.4 76.4 88.5 96.5 108.6 128.7 168.9 249.4 349.9 414.3 450.5 510.8 603.4 756.2 1122.3 2035.3 3016.8 3217.9 2803.6 2232.4 1685.4 1251.0 889.0 655.7 539.0 462.6 386.2 241.3 104.6 32.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.3 44.2 48.3 56.3 64.4 72.4 80.4 88.5 96.5 108.6 124.7 152.9 205.1 253.4 253.4 249.4 261.5 285.6 358.0 647.6 1013.6 1102.1 993.5 840.7 631.5 514.9 454.5 422.4 406.3 378.1 337.9 245.4 96.5 28.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
